PROGRESS LIGHTING
Image of P500157-143 Gulliver Collection Four-Light Foyer
Image of P500157-143 Gulliver Collection Four-Light Foyer
Image of P500157-143 Gulliver Collection Four-Light Foyer
Image of P500157-143 Gulliver Collection Four-Light Foyer
+3
Image of P500157-143 Gulliver Collection Four-Light Foyer

Gulliver Collection Four-Light Foyer

$498.19 USD
OR

Brand: Progress Lighting

Catalog ID: P500157-143

Collection name: Gulliver

Product details

General

Can be mounted up or down

No

Catalog Number

P500157-143

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Farmhouse
  • Coastal

Type

Chandelier

UPC

785247226139

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.125 in x 17.125 in x 26.25 in

Height

26.25 in

Length

17.125 in

Length - Installed

102.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.14 lb

Width

17.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93094632