PROGRESS LIGHTING
PROG_P400146_104_PRODIMAGE
PROG_P400146_104_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_eComm Collection Graphics_4.5_Hansford_PN_GeneralLit
+5
PROG_P300050_104vintage_glass_PRODIMAGE
Discontinued
Clearance

Hansford Collection Three-Light Chandelier

$71.50 USD
$305.80 USD

Brand:

Progress Lighting

Catalog ID:

P400146-104

Collection name:

Hansford

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in elegant Polished Nickel finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford's three-light chandelier lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks.

  • Softly shaped clear glass shades highlight gentle curves in Hansford
  • 3-light hanging chandelier
  • Glass globe form is open on the bottom to complement a variety of vintage lamp choices
  • Polished Nickel finish
  • Ceiling stem hung with 6 links of chain
  • Convertible to semi-flush
  • Uses 3, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse, Coastal or Industrial interiors
  • Can be displayed in living rooms, breakfast nooks, kitchens - and even paired in groupings of two or more over a dining room table
  • Measures 21" diameter x 16 7/8" H
  • Overall length with stem 85"
  • Dry location listed

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P400146-104

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal
  • Industrial

Type

Chandelier

UPC

785247223701

Warranty Length

1-year limited warranty

Dimensions

Dimensions

21 in x 21 in x 16.875 in

Height

16.875 in

Length

21 in

Length - Installed

85 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

10.03 lb

Width

21 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93092814