PROG_P400254_175_hero_PRODIMAGE
PROG_P400254_175_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Stem_2qty6_and_72_chain_info
PROG_Hedgerow_Distressed_Brass_GeneralLit

Hedgerow Collection Five-Light Distressed Brass and Aged Oak Farmhouse Style Linear Island Chandelier Light

$506.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400254-175

Collection name:

Hedgerow

Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 5-Light Aged Oak Farmhouse Linear Island Chandelier Light. The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in an aged oak finish with beautiful brushed distressed brass that elevates the typically farmhouse aesthetic. The light sources peek through the windowpane design for an overall lighter look and feel.

  • Application: Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 5-Light Aged Oak Farmhouse Linear Island Chandelier Light ideal for any kitchen island or dining room table.
  • Styles: Perfect for farmhouse and coastal style settings.
  • Finish: The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in an aged oak finish with beautiful distressed brass accents that elevates the typical farmhouse aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The light sources peek through the windowpane design for an overall lighter look and feel.
  • Bulbs: For ideal illumination, use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 11-3/8-inch width by 40-inch length by 11-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Terrazzo and Rushton collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Distressed Brass
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Rustic
  • Farmhouse
  • Coastal
Light Distribution
Ambient
Mount location
Ceiling/Stem + Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain And Stem
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Type
Chandelier
UPC
785247247585
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
40 in x 11.375 in x 11 in
Height
11 in
Length
40 in
Length - Installed
100.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
19.4 lb
Width
11.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93124016