PROGRESS LIGHTING
Image of P500315-031 Kellwyn Collection Four-Light Matte Black and Clear Glass Transitional Style Foyer Pendant Light
Image of P500315-031 Kellwyn Collection Four-Light Matte Black and Clear Glass Transitional Style Foyer Pendant Light
Image of P500315-031 Kellwyn Collection Four-Light Matte Black and Clear Glass Transitional Style Foyer Pendant Light
Image of P500315-031 Kellwyn Collection Four-Light Matte Black and Clear Glass Transitional Style Foyer Pendant Light
+3
Image of P500315-031 Kellwyn Collection Four-Light Matte Black and Clear Glass Transitional Style Foyer Pendant Light

Kellwyn Collection Four-Light Matte Black and Clear Glass Transitional Style Foyer Pendant Light

$411.95 USD
OR

Brand: Progress Lighting

Catalog ID: P500315-031

Collection name: Kellwyn

Balance the best of modern and traditional with the Kellwyn Collection 4-Light Matte Black Clear Glass Transitional Foyer Pendant Light. The classic cage design is composed of crisp, clean lines coated in a beautiful matte black finish for a touch of luxury. Light sources glow within clear, cylindrical glass shades for luxurious illumination.

  • Application: Balance the best of modern and traditional with the Kellwyn Collection 4-Light Matte Black Clear Glass Transitional Foyer Pendant Light ideal for any foyer, dining room, stairway, or entryway.
  • Styles: Perfect for contemporary, traditional, and transitional style settings.
  • Finish: The classic cage design is composed of crisp clean lines coated in a beautiful matte black finish for a touch of luxury.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow within clear, cylindrical glass shades for luxurious illumination.
  • Bulbs: For ideal illumination, use 4 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 18-inch diameter by 31-3/4-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Riley and Replay collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500315-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247244386

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 31.75 in

Height

31.75 in

Length

18 in

Length - Installed

106.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

15.09 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93124056