PROG_P500209_009_hero_PRODIMAGE
PROG_P500209_009_hero_PRODIMAGE
play
Lassiter
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Chain_Graphic_72_inch_Info-Graphic

Lassiter Collection Three-Light Brushed Nickel Foyer

$370.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500209-009

Collection name:

Lassiter

Manifest a swoon-worthy lighting experience with the stunning blend of the modern and traditional styles in this one-of-a-kind Lassiter Collection Three-Light Brushed Nickel Foyer. Square tubing with clean, sharp angles is coated in a beautiful brushed nickel finish that demands your attention. Striking vintage light sockets boast their bold yet simple demeanor as they hold clear glass shades to complete this statement-making light fixture.

  • Coated in a beautiful brushed nickel finish.
  • Square tubing with clean, sharp angles.
  • Striking vintage light sockets demand your attention.
  • Clear glass shades complete the blend of modern and traditional styles.
  • Ideal for any foyer, kitchen, or dining room.
  • Measures 16-5/8-inch width by 26-inch height.
  • Perfect for modern, new traditional, or contemporary settings.
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Chain
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Chandelier
UPC
785247236237
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16.625 in x 16.625 in x 26 in
Height
26 in
Length
16.625 in
Length - Installed
101 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.35 lb
Width
16.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93103554