PROGRESS LIGHTING
Image of P500302-031 Leyden Collection Four-Light Matte Black Farmhouse Style Foyer Pendant Light
Image of P500302-031 Leyden Collection Four-Light Matte Black Farmhouse Style Foyer Pendant Light
Image of P500302-031 Leyden Collection Four-Light Matte Black Farmhouse Style Foyer Pendant Light
Image of P500302-031 Leyden Collection Four-Light Matte Black Farmhouse Style Foyer Pendant Light
+4
Image of P500302-031 Leyden Collection Four-Light Matte Black Farmhouse Style Foyer Pendant Light

Leyden Collection Four-Light Matte Black Farmhouse Style Foyer Pendant Light

$181.28 USD
OR

Brand: Progress Lighting

Catalog ID: P500302-031

Collection name: Leyden

Complement your interiors with the Leyden Collection 4-Light Matte Black Farmhouse Foyer Pendant Light. The gorgeous open-frame and candlestick light bases are coated in a beautiful matte black finish. Light sources glow from atop the smooth light bases for graceful illumination.

  • Application: Complement your interiors with the Leyden Collection 4-Light Matte Black Farmhouse Foyer Pendant Light ideal for any foyer, dining room, stairway, or entryway.
  • Styles: Perfect for farmhouse, transitional, and coastal style settings.
  • Finish: The gorgeous open-frame and candlestick light bases are coated in a beautiful matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from atop the smooth light bases for graceful illumination.
  • Bulbs: For ideal illumination, use 4 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 15-inch diameter by 23-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Winslett and Hemsworth collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500302-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247244232

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 23 in

Height

23 in

Length

15 in

Length - Installed

98 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.18 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93123453