PROGRESS LIGHTING
PROG_P400202_009_hero_PRODIMAGE
PROG_P400202_009_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400202-009_versatile-length
+6
PROG_P400202-009_bottom-014_Bottom_detail_PRODIMAGE

Leyden Collection Five-Light Brushed Nickel Farmhouse Style Chandelier

$176.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400202-009

Collection name:

Leyden

Transform your home with the gorgeous glow from the Leyden Collection 5-Light Brushed Nickel Farmhouse Chandelier. Light sources glow from atop light bases reminiscent of antique candlesticks arranged in a circular design for an elegant charming glow sure to provide any living space with generous illumination. The curved arms reaching up to hold the light bases from the round base at the bottom of the decorative column are all coated in a beautiful brushed nickel finish for a touch of modern character. Twisted metal spokes extend out from the center of the fixture to support the arms for extra visual interest.

  • Application: Ideal for any foyer, dining room, kitchen, bedroom, or living room.
  • Style: Perfect for farmhouse or transitional style settings.
  • Finish: The curved arms reaching up to hold the light bases from the round base at the bottom of the decorative column are all coated in a beautiful brushed nickel finish for a touch of modern character. Twisted metal spikes extend out from the center of the fixture to support the arms for extra visual interest.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from atop light bases reminiscent of antique candlesticks arranged in a circular design for an elegant charming glow sure to provide any living space with generous illumination.
  • Bulbs: For ideal illumination, use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 22.375-inch width by 20-inch height by 95-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Winslett, Arden, and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P400202-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Bedroom

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247244171

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.375 in x 22.375 in x 20 in

Height

20 in

Length

22.375 in

Length - Installed

95 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.85 lb

Width

22.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

21

Resources

Instruction Sheet Number

93123455