PROG_P400202_031_hero_PRODIMAGE
PROG_P400202_031_hero_PRODIMAGE
play
360 View
play
Progress Lighting - Chandelier Heights
+4
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Leyden Collection Five-Light Matte Black Farmhouse Style Chandelier

$176.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400202-031

Collection name:

Leyden

Transform your home with the gorgeous glow from the Leyden Collection 5-Light Matte Black Farmhouse Chandelier. Light sources glow from atop light bases reminiscent of antique candlesticks arranged in a circular design for an elegant charming glow sure to provide any living space with generous illumination. The curved arms reaching up to hold the light bases from the round base at the bottom of the decorative column are all coated in a beautiful matte black finish for a touch of modern character. Twisted metal spokes extend out from the center of the fixture to support the arms for extra visual interest.

  • Application: Ideal for any foyer, dining room, kitchen, bedroom, or living room.
  • Style: Perfect for farmhouse or transitional style settings.
  • Finish: The curved arms reaching up to hold the light bases from the round base at the bottom of the decorative column are all coated in a beautiful matte black finish for a touch of modern character. Twisted metal spokes extend out from the center of the fixture to support the arms for extra visual interest.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from atop light bases reminiscent of antique candlesticks arranged in a circular design for an elegant charming glow sure to provide any living space with generous illumination.
  • Bulbs: For ideal illumination, use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 22.375-inch width by 20-inch height by 95-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Winslett, Arden, and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Coastal
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Kitchen
  • Bedroom
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Type
Standard
UPC
785247244188
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.375 in x 22.375 in x 20 in
Height
20 in
Length
22.375 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
4.85 lb
Width
22.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93123455

Resources and downloads