PROGRESS LIGHTING
Image of P400275-009 Merry Collection Five-Light Brushed Nickel and Etched Glass Transitional Style Chandelier Light
Image of P400275-009 Merry Collection Five-Light Brushed Nickel and Etched Glass Transitional Style Chandelier Light
play
3D View
play
Progress Lighting - Chandelier Heights
+13
Image of P400275-009 Merry Collection Five-Light Brushed Nickel and Etched Glass Transitional Style Chandelier Light

Merry Collection Five-Light Brushed Nickel and Etched Glass Transitional Style Chandelier Light

$163.68 USD
OR

Brand: Progress Lighting

Catalog ID: P400275-009

Collection name: Merry

Incorporate a clean, contemporary design with the Merry Collection 5-Light Etched Glass Brushed Nickel Transitional Chandelier Light. Light sources glow from within crisp etched glass shades for a generous elegant glow sure to transform your favorite living space into a modern retreat. The clean-lined tubular frame is coated in a beautiful brushed nickel finish that perfectly blends transitional and modern character.

  • Application: Ideal for any foyer, dining room, kitchen, bedroom, or living room.
  • Style: Perfect for modern or transitional style settings.
  • Finish: The clean-lined tubular frame is coated in a beautiful brushed nickel finish that perfectly blends transitional and modern character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from within crisp etched glass shades for a generous elegant glow sure to transform your favorite living space into a modern retreat.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 22.12-inch length by 14.75-inch height by 66-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Tobin, Etched Glass Flush, and Dome Glass collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P400275-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247245956

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.12 in x 22.12 in x 14.75 in

Height

14.75 in

Length

22.12 in

Length - Installed

66 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.89 lb

Width

22.12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

90 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93131639

Media

Videos

play
Progress Lighting - Chandelier Heights

3D AR Model