PROGRESS LIGHTING
PROG_P400276_031_hero_PRODIMAGE
PROG_P400276_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_10.28.20_JAN_2021_New_Collections-Merry_MB_GeneralLit
+3
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Merry Collection Nine-Light Matte Black and Etched Glass Transitional Style Chandelier Light

$400.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400276-031

Collection name:

Merry

Bring a modern vibe to any room with the Merry Collection 9-Light Matte Black Etched Glass Transitional Chandelier Light. The clean-lined frame, tubular arms, and round light bases are coated in a classic matte black finish. Light sources glow from inside crisp etched glass shades.

  • Application: Bring a modern vibe to any room with the Merry Collection 9-Light Matte Black Etched Glass Transitional Chandelier Light ideal for any dining room, kitchen, bedroom, and living room.
  • Styles: Perfect for transitional and contemporary style settings.
  • Finish: The clean-lined frame, tubular arms, and round light bases are coated in a classic black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from inside crisp etched glass shades.
  • Bulbs: For ideal illumination, use 9 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 28-inch diameter by 24-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Tobin, Etched Glass, and Dome Glass collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400276-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247245963

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 24 in

Height

24 in

Height to Center

4.81 in

Length

28 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.72 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

90 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93131639