PROG_P400276_031_hero_PRODIMAGE
PROG_P400276_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_10.28.20_JAN_2021_New_Collections-Merry_MB_GeneralLit
+1
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Merry Collection Nine-Light Matte Black and Etched Glass Transitional Style Chandelier Light

$400.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400276-031

Collection name:

Merry

Bring a modern vibe to any room with the Merry Collection 9-Light Matte Black Etched Glass Transitional Chandelier Light. The clean-lined frame, tubular arms, and round light bases are coated in a classic matte black finish. Light sources glow from inside crisp etched glass shades.

  • Application: Bring a modern vibe to any room with the Merry Collection 9-Light Matte Black Etched Glass Transitional Chandelier Light ideal for any dining room, kitchen, bedroom, and living room.
  • Styles: Perfect for transitional and contemporary style settings.
  • Finish: The clean-lined frame, tubular arms, and round light bases are coated in a classic black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from inside crisp etched glass shades.
  • Bulbs: For ideal illumination, use 9 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 28-inch diameter by 24-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Tobin, Etched Glass, and Dome Glass collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Chandelier
UPC
785247245963
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 24 in
Height
24 in
Height to Center
4.81 in
Length
28 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.72 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
90 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93131639

Resources and downloads