-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Merry Collection Three-Light Matte Black and Etched Glass Transitional Style Chandelier Light
Item Added to Your Cart!
Merry Collection Three-Light Matte Black and Etched Glass Transitional Style Chandelier Light
Merry Collection Three-Light Matte Black and Etched Glass Transitional Style Chandelier Light
By Progress Lighting
$119.35 USD
Collection Name:
Merry
Catalog ID:
P400274-031
Incorporate a clean, contemporary design with the Merry Collection 3-Light Etched Glass Matte Black Linear Chandelier Light. Light sources glow from within crisp etched glass shades from a generous elegant glow sure to transform your favorite living space into a modern retreat. The clean-lined tubular frame is coated in a beautiful matte black finish that perfectly blends transitional and modern character.
- Application: Ideal for any kitchen island or dining room table.
- Style: Perfect for modern or transitional style settings.
- Finish: The clean-lined tubular frame is coated in a beautiful matte black finish that perfectly blends transitional and modern character.
- Materials: Constructed from steel to ensure a long product lifespan.
- Glass/Shade: Light sources glow from within crisp etched glass shades for a generous elegant glow sure to transform your favorite living space into a modern retreat.
- Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
- Dimensions: Measures 18-inch length by 16.37-inch height by 67.5-inch length (installed).
- Certifications: cULus dry location listed.
- Pairs With: Pairs with Progress Lighting fixtures from the Tobin, Etched Glass Flush, and Dome Glass collections.
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fixture Type | Chandelier |
Glass | Etched |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | Yes |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Standard |
UPC | 785247245925 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 18 in x 18 in x 16.37 in |
Height | 16.37 in |
Length | 18 in |
Length - Installed | 67.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 4.28 lb |
Width | 18 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 90 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93131639 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.