PROGRESS LIGHTING
PROG_P400269_009_hero_PRODIMAGE
PROG_P400269_009_hero_PRODIMAGE
PROG_PL_1596_E26_G30-clear_Dimmable_Lamp_Graphic
PROG_Mill_Beam_Brushed_Nickel_GeneralLit
Discontinued
Clearance

Mill Beam Collection Six-Light Brushed Nickel/Faux Concrete Industrial Style Linear Island Chandelier

$332.00 USD
$456.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400269-009

Collection name:

Mill Beam

Give an unexpected artisanal edginess with the Mill Beam Collection 6-Light Brushed Nickel Industrial Linear Island Chandelier Light. The slab silhouette is coated in a faux concrete finish accented by brushed nickel stems and ceiling plate to create the perfect blend of organic and industrial character to create the perfect blend of organic and industrial character.

  • Application: Give an unexpected artisanal edginess with the Mill Beam Collection 6-Light Brushed Nickel Industrial Linear Island Chandelier Light ideal for any kitchen island or dining room.
  • Styles: Perfect for urban industrial and farmhouse style settings.
  • Finish: The slab silhouette is coated in a faux concrete finish accented by brushed nickel stems and ceiling plate to create the perfect blend of organic and industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan
  • mount the light fixture horizontally or vertically.
  • Glass/Shades: We recommend using vintage bulbs to enhance the light fixture's rustic aesthetic.
  • Bulbs: For ideal illumination, use 6 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 48-inch length by 2-3/8-inch height by 2-3/4-inch depth.
  • Certifications: cETLus Damp Location Listed.
  • Pairs With: Pairs with the Hemsworth, Bonn, and Foster collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400269-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Rustic
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247246328

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

42 in x 2.37 in x 2.75 in

Height

2.75 in

Length

42 in

Length - Installed

67.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.5 lb

Width

2.37 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93129436