text.skipToContent text.skipToNavigation

Orbitz Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name:  Orbitz

Catalog ID: P4663-20

Nine-light, two-tier chandelier provides distinctive good looks with a sense of formality. Opal etched glass shades orbit around the fixture as the plated Antique Bronze finish complements the carefully crafted metal fittings. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 links of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • Antique Bronze finish.
  • Opal etched glass shades orbit around the fixture (6 bottom, 3 top).
  • Carefully crafted metal fittings support glass.
  • Includes one 6", four 12" stems and 6 links of chain.

$1,166.22 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Opal etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Farmhouse
  • Transitional
UPC 785247168897
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 25 lb
Height 23.75 in
Length - Installed 88.3125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 25 lb
Width 27 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads