Can be mounted up or down
No
Catalog Number
P400261-031-30
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Glass
Frosted
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Type
Integrated LED
Lamp Type 2nd
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Ambient
LM-79 Lumens
1303 lm
LM-79 Lumens per Watt
45 Lum/Watt
Mount location
Ceiling Stem
Mounting for outlet box included
Backplate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
8
Number of Lamps 2nd
1
Number of Lamps Total
9
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Size Type
Large
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247244102
Warranty Length
5-year Limited Warranty
Dimensions
40 in x 40 in x 10.0625 in
Height
10.0625 in
Length
40 in
Length - Installed
63.858 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
8.05 lb
Width
40 in
Width Diameter Descriptor
dia.
Current Rating
0.25 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
29 W
Lamp Wattage 2nd
29 W
Voltage Rating
120 V
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Instruction Sheet Number
93125587