PROGRESS LIGHTING
Image of P400260-031-30 Pivot LED Collection Six-Light Textured Black Modern Style Chandelier with Downlight
Image of P400260-031-30 Pivot LED Collection Six-Light Textured Black Modern Style Chandelier with Downlight
play
Progress Lighting - Chandelier Heights
Image of P400260-031-30 Pivot LED Collection Six-Light Textured Black Modern Style Chandelier with Downlight
+14
Image of P400260-031-30 Pivot LED Collection Six-Light Textured Black Modern Style Chandelier with Downlight

Pivot LED Collection Six-Light Textured Black Modern Style Chandelier with Downlight

$459.03 USD
OR

Brand: Progress Lighting

Catalog ID: P400260-031-30

Collection name: Pivot LED

Capture the imagination with the Pivot LED Collection 6-Light Matte Black Frosted Lens LED Modern Chandelier Light. Angled arms coated in a crisp matte black finish rotate around a central axis for a bold architectural form. The arms rotate around a central axis. Lustrous LED lightbars within the arms create a softly glowing ambient light.

  • Application: Capture the imagination with the Pivot LED Collection 6-Light Matte Black Frosted Lens LED Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for any modern, contemporary, and mid-century modern style settings.
  • Finish: Angled arms coated in a crisp matte black finish rotate around a central axis for a bold architectural form
  • arms rotate around a central axis.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Lustrous LED lightbars within the arms create a softly glowing ambient light.
  • Bulbs: For ideal illumination, 6 integrated LED modules are included (23.4w). 3000K. 90CRI. 1062 delivered lumens. Dimmable.
  • Dimensions: Measures 28-1/4-inch diameter by 8-3/4-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400260-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type 2nd

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Mid-Century Modern

Light Distribution

Up/Down

LM-79 Lumens

1062 lm

LM-79 Lumens per Watt

45 Lum/Watt

Mount location

Ceiling Stem

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

6

Number of Lamps 2nd

1

Number of Lamps Total

7

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

Type

Chandelier

UPC

785247244096

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

28.25 in x 28.25 in x 8.75 in

Height

8.75 in

Length

28.25 in

Length - Installed

62.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

6.5 lb

Width

28.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

25 W

Lamp Wattage 2nd

25 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93125587

Media

Videos

play
Progress Lighting - Chandelier Heights