PROGRESS LIGHTING
Image of P400257-009-30 Planck LED Collection Three-Light Brushed Nickel Modern Style Chandelier Light
Image of P400257-009-30 Planck LED Collection Three-Light Brushed Nickel Modern Style Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400257-009-30 Planck LED Collection Three-Light Brushed Nickel Modern Style Chandelier Light
+4
Image of P400257-009-30 Planck LED Collection Three-Light Brushed Nickel Modern Style Chandelier Light
Discontinued

Planck LED Collection Three-Light Brushed Nickel Modern Style Chandelier Light

$506.11 USD
OR

Brand: Progress Lighting

Catalog ID: P400257-009-30

Collection name: Planck LED

Product details

General

Can be mounted up or down

No

Catalog Number

P400257-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary

Light Distribution

Down

LM-79 Lumens

2245 lm

LM-79 Lumens per Watt

79 Lum/Watt

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

Type

Chandelier

UPC

785247244126

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

26.5 in x 26.5 in x 3.0625 in

Height

3.0625 in

Length

26.5 in

Length - Installed

60.375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

5.5 lb

Width

26.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

30 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93124726

Media

Videos

play
Progress Lighting - Chandelier Heights