PROGRESS LIGHTING
PROG_P400299_009_hero_PRODIMAGE
PROG_P400299_009_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400299_009_hero-w-canopy_PRODIMAGE
+4
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Saffert Collection Four-Light New Traditional Brushed Nickel Clear Glass Chandelier Light

$484.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400299-009

Collection name:

Saffert

Embrace modern urban style with the Saffert chandelier. Clear glass shades punctuate a stoic, beam-style frame. Substantial scale and a bold form make a statement in dining rooms, kitchens and bar areas. Saffert is the perfect choice for new traditional, industrial and luxe interiors.

  • Saffert has a substantial scale and a bold form that makes a statement in dining rooms
  • The chandelier is the perfect choice for new traditional, industrial and luxe interiors.
  • Coated in a beautiful brushed nickel finish for a look that fits various decor schemes
  • Clear glass shades offer a modern urban touch of style
  • Complement the clear glass shades with clear bulbs (sold separately) for a contemporary look
  • Measures 29.38 diameter x 22.5 in. height
  • Uses 4 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400299-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Industrial
  • Luxe

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Dining Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247262892

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

29.38 in x 29.38 in x 22.5 in

Height

22.5 in

Length

29.38 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

14.37 lb

Width

29.38 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93148004