- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Seneca Collection Five-Light Matte Black Farmhouse Chandelier Light
Item Added to Your Cart!
Seneca Collection Five-Light Matte Black Farmhouse Chandelier Light
Seneca Collection Five-Light Matte Black Farmhouse Chandelier Light
By Progress Lighting
$372.13 USD
Collection Name:
Seneca
Catalog ID:
P400115-031
Elegant simplicity is emphasized by sleek, curved, Black-finished arms in the Seneca five-light chandelier. Delicate candelabra lights appear to dance in midair as they ornament the fixture’s smooth, round base. This stunning showpiece will cast a welcoming glow over energetic family meals shared at a dining table or kitchen island in modern farmhouse and luxe settings.
- Superb for providing class and light as guests are entertained at a dining table or kitchen island
- Five elegant candelabra lights appear to float in midair as they ornament the sleek, smooth frame
- The simple, sophisticated design is composed of clean lines that create generous, open space for the glowing candelabra lights
- Sleek, curved arms radiate outward from the simple orb crowning the refined fixture
- Finished in statement-making Black and accented with painted antique nickel candelabra lights
- Clean, modern design is ideal for modern farmhouse and luxe interiors
- Uses five 60-watt max candelabra base bulbs, or the LED equivalents, that are sold separately
- Measures 25-1/2 in diameter X 15-7/8 in height, Overall height with stem is 81-1/2 in, wire 180 in
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fixture Type | Chandelier |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem Hung with 6 links of chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | Phenolic |
Style |
|
Type | Chandelier |
UPC | 785247233182 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 25.5 in x 25.5 in x 15.875 in |
Height | 15.875 in |
Length | 25.5 in |
Length - Installed | 81.5 in |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 13.1 lb |
Width | 25.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 15 |
Resource Links
Instruction Sheet Number | 93098505 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products