- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Seneca Collection Six-Light Linear Chandelier
Item Added to Your Cart!
Discontinued
Seneca Collection Six-Light Linear Chandelier
Discontinued
Seneca Collection Six-Light Linear Chandelier
By Progress Lighting
$625.00 USD
$688.82
Collection Name:
Seneca
Catalog ID:
P400175-104
Upgrade your home décor with the memorizing wow factor of the Seneca six-light island. Beautiful, curved arms graciously extend down from the orb that crowns the fixture. Six elegant candelabra lights align shoulder to shoulder at the center as their unified soft glow reflects off the polished nickel finish, making the piece a showstopper above an entryway, dining table, or kitchen island in any modern farmhouse or luxe interior.
- Ideal for providing class and light as you entertain guests at a dining table or kitchen island
- Six elegant candelabra lights align at the center as they ornament the smooth frame
- The simple, sophisticated design is composed of clean lines that create generous, open space for the glowing candelabra lights
- Sleek, curved arms radiate outward from the simple orb crowning the refined fixture
- Finished in stunning Polished Nickel
- Clean, modern design is ideal for modern farmhouse and luxe interiors
- Uses six 60-watt max candelabra base bulbs, or the LED equivalents, that are sold separately
- Measures 38-1/4 in W X 14-1/8 in H, Overall height with stem is 80-1/2 in, wire 180 in
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 2 EA |
Chain gauge | 9 Gauge |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Polished Nickel |
Finish Type | Plated |
Fixture Type | Linear Chandelier |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem Hung with 6 links of chain |
Mounting for outlet box included | back plate |
New Products | No |
Number of Lamps | 6 |
Number of Lamps Total | 6 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | Phenolic |
Style |
|
Type | Chandelier |
UPC | 785247233274 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 38.25 in x 15.375 in x 14.125 in |
Height | 14.125 in |
Length | 38.25 in |
Length - Installed | 80.5 in |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 11.25 lb |
Width | 15.375 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 12 |
Resource Links
Instruction Sheet Number | 93098506 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.
Related Products