PROGRESS LIGHTING
PROG_P400255_009-30_hero2_PRODIMAGE
PROG_P400255_009-30_hero2_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400255_009-30_hero1_PRODIMAGE
+2
PROG_Stem_4qty12_1qty6_and_Swivel_Graphic_PRODIMAGE
Discontinued
Clearance

Spoke LED Collection Four-Light Brushed Nickel Modern Style Hanging Chandelier Light

$247.00 USD
$459.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400255-009-30

Collection name:

Spoke LED

Modern minimalism meets the future of industrial style in the Spoke LED Collection 4-Light Brushed Nickel LED Modern Hanging Chandelier Light. Sleek rods coated in a beautiful brushed nickel finish anchor the luminous circles for a retro yet contemporary vibe. A slim disk of integrated LEDs casts an ethereal glow that creates a multi-directional wash of even light.

  • Application: Modern minimalism meets the future of industrial style in the Spoke LED Collection 4-Light Brushed Nickel LED Modern Hanging Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek rods coated in a beautiful brushed nickel finish anchor the luminous circles for a retro yet contemporary vibe.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A slim disk of integrated LEDs casts an ethereal glow that creates a multi-directional wash of even light.
  • Bulbs: For ideal illumination, 4 integrated LEDs are included (20w). 3000K. 90CRI. 2096 delivered lumens. Dimmable.
  • Dimensions: Measures 25-1/2-inch diameter by 27-1/8-inch height.
  • Certifications: cCSAus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400255-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

Triac/ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Mid-Century Modern

Light Distribution

Up/Down

LM-79 Lumens

2096 lm

LM-79 Lumens per Watt

104 Lum/Watt

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Great Room

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

Type

Chandelier

UPC

785247243969

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

25.5 in x 25.5 in x 27.1 in

Height

27.1 in

Length

25.5 in

Length - Installed

67.2 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

0.82 lb

Width

25.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

20 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93125618