PROG_P400255_031-30_hero2_PRODIMAGE
PROG_P400255_031-30_hero2_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400255_031-30_hero3_PRODIMAGE
+2
PROG_Stem_4qty12_1qty6_and_Swivel_Graphic_PRODIMAGE
Discontinued
Clearance

Spoke LED Collection Four-Light Matte Black Modern Style Hanging Chandelier Light

$332.00 USD
$459.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400255-031-30

Collection name:

Spoke LED

Modern minimalism meets the future of industrial style in the Spoke LED Collection 4-Light Matte Black LED Modern Hanging Chandelier Light. Sleek rods coated in a beautiful matte black finish anchor the luminous circles for a retro yet contemporary vibe. A slim disk of integrated LEDs casts an ethereal glow that creates a multi-directional wash of even light.

  • Application: Modern minimalism meets the future of industrial style in the Spoke LED Collection 4-Light Matte Black LED Modern Hanging Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek rods coated in a beautiful matte black finish anchor the luminous circles for a retro yet contemporary vibe.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A slim disk of integrated LEDs casts an ethereal glow that creates a multi-directional wash of even light.
  • Bulbs: For ideal illumination, 4 integrated LEDs are included (20w). 3000K. 90CRI. 2096 delivered lumens. Dimmable.
  • Dimensions: Measures 25-1/2-inch diameter by 27-1/8-inch height.
  • Certifications: cCSAus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
Triac/ELV
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution
Up/Down
LM-79 Lumens
2070 lm
LM-79 Lumens per Watt
103 Lum/Watt
Mount location
Ceiling/Stem + Chain
Mounting for outlet box included
Swivel Mounting Strap
Mounting Type
Ceiling Stem
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Kitchen
  • Great Room
Socket Base Type - Main
Integrated
Sub Brand
Progress LED
Type
Chandelier
UPC
785247243952
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
25.5 in x 25.5 in x 27.1 in
Height
27.1 in
Length
25.5 in
Length - Installed
67.2 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
0.82 lb
Width
25.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
20 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93125618

Resources and downloads