PROG_P3806_20_PRODIMAGE
PROG_P3806_20_PRODIMAGE
PROG_PL_1596_E12_B10-frosted_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic

Trinity Collection Two-Light Foyer Pendant

$168.96 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3806-20

Collection name:

Trinity

Two-light foyer fixture featuring soft angles, curving lines. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Antique Bronze finish.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in a dining room, breakfast nook or kitchen islands.
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Antique bronze finish complements the oval cage that surrounds the light cluster
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 12 in x 12 in x 18 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
hand painted
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Ivory
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Transitional
Type
Chandelier
UPC
785247136278
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 18 in
Gross Weight with Packaging
7.8 lb
Height
18 in
Length
12 in
Length - Installed
93 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.8 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
93004319

Resources and downloads