PROG_P810012_028-30_hero_PRODIMAGE
PROG_P810012_028-30_hero_PRODIMAGE
play
3D View
PROG_P810012-028-30_install_PRODIMAGE
+4
PROG_PL_1596_Dimming_info-Graphic

5-1/2" Intrinsic Collection Surface Mount LED in White

$18.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810012-028-30

Collection name:

Intrinsic

Elevate your design vision with just the flip of a switch with our Intrinsic Surface Mount LED Collection. The simple, classic design of these light fixtures can easily be installed into a variety of style applications in both residential and commercial settings. We offer two different sizes of surface mounts, both coated in a crisp white finish, to meet your unique design needs. Each smooth trim ring surrounds an integrated LED light fixture ready to emit general ambient lighting wherever it calls home in your design plan.

  • Integrated AC LED technology 3000K, 90 CRI, 650 lumens (delivered)
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Simple snap in installation for J-Box with 1/2" minimum depth
  • Lumen output and distribution comparable to a 65W incandescent lamp
  • Dimmable to 10% brightness with many Electronic Low Voltage (ELV) & Forward Phase (TRIAC) dimmers
  • CSA Listed for Wet Location applications
  • ENERGY STAR listed
  • Meets California Title 24 - JA8 - 2019
  • Fixture installs to 4" Octagon metallic junction boxes, 4" Round non-metallic junction boxes and 4" x 1/2" round ceiling pan junction box.
  • Maximum 26 luminaires on a circuit (without dimmer).
  • 35,000 hour rated lifetime

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Diffused
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Distribution
Down
LM-79 Lumens
650 lm
LM-79 Lumens per Watt
60 Lum/Watt
Minimum Starting Temperature
-30 °C
Mount location
Wall or Ceiling
Mounting for outlet box included
Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Integrated
Spacing
1.24
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Wall or Ceiling Flush-Mount
UPC
785247242221
Warranty Length
5 year warranty

Dimensions

Dimensions
5.5 in x 5.5 in x 1.125 in
Height
1.125 in
Length
5.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.6 lb
Width
5.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.095 A
Frequency Rating
60 Hz
Lamp Wattage
11.5 W
Lumens Per Watt
60 Lum/Watt
Power Factor
0.993
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
35000

Logistics

Carton Quantity
8
Pallet Quantity
1088

Resources

Instruction Sheet Number
93116782