PROGRESS LIGHTING
PROG_P810014_028-30_hero_PRODIMAGE
PROG_P810014_028-30_hero_PRODIMAGE
PROG_Surface_Mount_Locations_info-graphic
PROG_P810014-028-30_ICON
+1
PROG_Flush_Mount_Options_Info-Graphic

7-1/4" Emblem Collection Surface Mount LED in White

$45.32 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810014-028-30

Collection name:

Emblem

Revel in the brilliant combination of easy installation and a sleek, modern lighting aesthetic offered by our Emblem Surface Mount LED Collection. A symbol of clean, classic designs with smooth, eye-appealing curvature, Emblem provides you with familiar lighting shapes and functional features engineered for both outstanding performance and unparalleled longevity. An excellent choice for general ambient lighting, each polished design features a smooth, slightly tapered trim ring surrounding a single, integrated LED light source. Each trim ring is available in two different sizes and finishes to help meet your unique design needs. Enjoy the unmatched level of glare control offered by the fixture’s diffused polycarbonate lens that also hides any unwanted LED pixilation. Each light fixture is home to an integrated AC LED light engine that seamlessly installs to a variety of ceiling pan junction boxes to give you added flexibility when it comes to creating your design vision. The surface mount will also satiate the cravings of any environmentally-aware and cost-savvy buyer with the fixture's long-lasting, 50,000-hour LED life span and 80% energy savings.

  • Integrated AC LED technology 3000K, 90 CRI, 1000 lumens (delivered)
  • Die-cast aluminum construction with a powder coat paint finish
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Simple snap in installation for J-Box with 1/2" minimum depth
  • Lumen output and distribution comparable to a 75W incandescent lamp
  • Dimmable to 10% brightness with many Electronic Low Voltage (ELV) & Forward Phase (TRIAC) dimmers
  • CSA Listed for Wet Location applications
  • Meets California Title 24 - JA8 - 2019
  • Maximum 30 luminaires on a circuit (without dimmer).
  • 50,000 hour rated lifetime

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P810014-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

ADC12

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Distribution

Down

LM-79 Lumens

1080 lm

LM-79 Lumens per Watt

69.7 Lum/Watt

Minimum Starting Temperature

-30 °C

Mount location

Wall or Ceiling

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Integrated

Spacing

1.24

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Wall or Ceiling Flush-Mount

UPC

785247237524

Warranty Length

5 year warranty

Dimensions

Dimensions

7.252 in x 7.252 in x 1.383 in

Height

1.383 in

Length

7.252 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.02 lb

Width

7.252 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.129 A

Frequency Rating

60 Hz

Lamp Wattage

15.5 W

Lumens Per Watt

69.7 Lum/Watt

Power Factor

0.99

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

6

Pallet Quantity

468

Resources

Instruction Sheet Number

93104634