PROGRESS LIGHTING
PROG_P810013_028-30_hero_PRODIMAGE
PROG_P810013_028-30_hero_PRODIMAGE
PROG_Surface_Mount_Locations_info-graphic
PROG_P810013-028-30_ICON
+4
PROG_PL_1596_Dimming_info-Graphic

7-1/4" Intrinsic Collection Surface Mount LED in White

$29.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810013-028-30

Collection name:

Intrinsic

Elevate your design vision with just the flip of a switch with our Intrinsic Surface Mount LED Collection. The simple, classic design of these light fixtures can easily be installed into a variety of style applications in both residential and commercial settings. We offer two different sizes of surface mounts, both coated in a crisp white finish, to meet your unique design needs. Each smooth trim ring surrounds an integrated LED light fixture ready to emit general ambient lighting wherever it calls home in your design plan.

  • Integrated AC LED technology 3000K, 90 CRI, 1000 lumens (delivered)
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Lumen output and distribution comparable to a 75W incandescent lamp
  • Dimmable to 10% brightness with many Electronic Low Voltage (ELV) & Forward Phase (TRIAC) dimmers
  • CSA Listed for Wet Location applications
  • ENERGY STAR listed
  • Meets California Title 24 - JA8 - 2019
  • Fixture installs to 4" Octagon metallic junction boxes, 4" Round non-metallic junction boxes and 4" x 1/2" round ceiling pan junction box.
  • Maximum 26 luminaires on a circuit (without dimmer).
  • 50,000 hour rated lifetime

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P810013-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Distribution

Down

LM-79 Lumens

1000 lm

LM-79 Lumens per Watt

64 Lum/Watt

Minimum Starting Temperature

-30 °C

Mount location

Wall or Ceiling

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Integrated

Spacing

1.25 | 1.28 | 1.30

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Wall or Ceiling Flush-Mount

UPC

785247242382

Warranty Length

5 year warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 1.3125 in

Height

1.3125 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.44 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

15.5 W

Lumens Per Watt

64 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources

Instruction Sheet Number

93115596