PROG_P2588_0930Kamerican-walnut_PRODIMAGE
PROG_P2588_0930Kamerican-walnut_PRODIMAGE
play
3D View
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+18
PROG_Choosing-the-perfect-fan_detailshot

Braden Collection 56" Three-Blade Indoor Hugger Ceiling Fan

$494.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2588-0930K

Collection name:

Braden

This Braden 56 inch, three-blade, hugger-style ceiling fan features clean lines and a design that complements modern interiors. A shatterproof white opal glass shade contains an integrated 18W LED module, offering both form and function with energy and cost-savings benefits. Featuring a larger motor, Braden moves more air than a traditional hugger ceiling fan. A full function remote with batteries is included. Brushed Nickel finish.

  • 56” Braden three-blade hugger ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
  • A white opal glass shade contains a 18W dimmable, 3000K LED module with 90CRI and 1400 lumens (source)
  • Indoor celling fan ideal for rooms with low ceiling heights
  • Features reversible American Walnut blades and Silver blades
  • Timeless Brushed Nickel finish
  • Braden features a larger motor and moves more air than a traditional hugger ceiling fan
  • Braden hugger fan mounts close to the ceiling only
  • A Full function hand held remote control with fan speed control, reverse control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Features modern styling for contemporary living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Airflow: 4263 CFM*
  • Energy consumption: 55 watts (excluding lights)*
  • Efficiently: 77*
  • UL Dry location listed and rated for indoor use
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Fan - Blade finish
  • Silver
  • American Walnut
Fan - Blade Pitch
13 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Mid-Century Modern
  • Modern Craftsman
Mount location
Ceiling
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Socket Type
integrated
Socket type material
LED
Style
Modern
Sub Brand
Progress LED
Switch Type
Push button
Type
Flush-Mount
UPC
785247230228
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
56 in x 56 in x 9.875 in
Fan - Recommended room size
400 ft²
Height
9.875 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
17.7 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
77
EPACTenergy consumption watts
55
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93099654

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model