PROGRESS LIGHTING
PROG_P250074_31M-30_herochestnut_PRODIMAGE
PROG_P250074_31M-30_herochestnut_PRODIMAGE
play
3D View
play
+11
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Carrollwood Collection 56-Inch Six-Blade Matte Black/Chestnut LED DC Motor Contemporary Ceiling Fan

$521.95 USD

Brand:

Progress Lighting

Catalog ID:

P250074-31M-30

Collection name:

Carrollwood

Provide a welcomed breeze with a 56" ceiling fan from the Carrollwood Collection. Six reversible plywood blades coated in dual classic matte black and chestnut finishes rotate around a center decorated with vintage gold accents for a contemporary aesthetic. An integrated LED module is covered by a shatter-proof white opal shade. Dimmable.

  • Ideal for a bedroom, living room, or great room
  • Perfect for contemporary style settings
  • 6 reversible plywood blades with dual matte black and chestnut finishes
  • Integrated LED module (18w), 1400 lumens, 90 CRI, 3000K, dimmable
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 56-inch diameter by 18-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Dry Location Listed for use indoors use. Title 20, Title 24
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity

3 Ah

Battery Type

AA 1.5V Alkaline

Can be mounted up or down

No

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

  • Chestnut
  • Matte Black

Fan - Blade Pitch

13 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Contemporary

Light Distribution

Down

LM-79 Lumens

1400 lm

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Plate

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Bedroom
  • Living Room
  • Great Room

Size Type

Large

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

UPC

785247261062

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 18 in

Fan - Recommended room size

400 ft²

Height

18 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.08 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.75 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Only

DarkSky

Yes

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

224 CFM/WATT

EPACTenergy consumption watts

21 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93153466

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model