PROGRESS LIGHTING
PROG_P250007_031-30_herodistressed-ebony_PRODIMAGE
PROG_P250007_031-30_herodistressed-ebony_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+9

Claret Collection 5-Blade Reversible Distressed Ebony/Grey Weathered Wood 54-Inch AC Motor LED Transitional Ceiling Fan

$555.83 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250007-031-30

Collection name:

Claret

Gracefully blend the old with the new with the Claret Collection 5-Blade Reversible Matte Black/American Walnut 54-Inch AC Motor Ceiling Fan. The canopy and fluted AC motor housing are coated in a beautiful black finish and are complemented by reversible distressed ebony and grey weathered wood blades. A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, an integrated LED source is included (18w max/1,400 lumens per LPW/120v/90 CRI). Dimmable. The ceiling fan's unique take on a classic design is ideal for any living room in transitional style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Application: Gracefully blend old and new with the Claret Collection 5-Blade Reversible Distressed Ebony/Grey Weathered Wood 54-Inch AC Motor LED Transitional Ceiling Fan ideal for any living room.
  • Styles: Perfect for transitional style settings.
  • Finish: The canopy and fluted AC motor housing are coated in a beautiful black finish and are complemented by reversible distressed ebony and grey weathered wood blades.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan.
  • Remote: A 3-speed handheld remote with batteries and a wall bracket for storage is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (18w max/1,400 lumens per LPW/120v/90 CRI). Dimmable.
  • Dimensions: Measures 54-inch diameter by 54-inch length by 15-1/8-inch height.
  • Certifications: cULus dry location listed, meets California Title 24 JA8-2016
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250007-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

  • Downrod
  • Fan/Light Wall Control

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Fan - Blade finish

  • Distressed Ebony
  • Grey Weathered Wood

Fan - Blade Pitch

14 °

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

1400 lm

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Mounting Bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

Type

Standard

UPC

785247249329

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 15.15 in

Height

15.15 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.33 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.52 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

106

EPACTenergy consumption watts

62

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93133616

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
P250007-031-30distressed-ebony IMG_0670