PROGRESS LIGHTING
Image of P710102-060-30 Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light
Image of P710102-060-30 Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light
Image of P710102-060-30 Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light
Image of P710102-060-30 Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light
+5
Image of P710102-060-30 Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light

Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light

$121.33 USD
OR

Brand: Progress Lighting

Catalog ID: P710102-060-30

Collection name: Curve LED

Bring a touch of contemporary design with the Curve LED Collection 1-Light Opal White Shade LED Modern Wall Light. The opal white shade designed with an arching acrylic shade is accented by two finals that add visual interest. Comes with a set of three finals for customization (matte black, brushed nickel, and architectural bronze). The light source glows from behind the curved shade to foster a contemporary glow.

  • Curve LED Collection 1-Light Modern Opal White Shade Sconce
  • Application: Bring a touch of contemporary design with the Curve LED Collection 1-Light Opal White Shade LED Modern Wall Light ideal for any entryway, hallway, foyer, bedroom, sitting room living room, or bathroom.
  • Styles: Perfect for contemporary and modern style settings.
  • Finish: The opal white shade designed with an arching acrylic shade is accented by two finals that add visual interest comes with a set of three finals for customization (matte black, brushed nickel, and architectural bronze).
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The light source glows from behind the curved shade to foster a contemporary glow.
  • Bulbs: For ideal illumination, 1 integrated LED is included (10w), 3000K, 90CRI, 744 delivered lumens dimmable.
  • Dimensions: Measures 8-inch diameter by 8-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710102-060-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

Triac/ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

White

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Contemporary
  • Modern
  • Utilitarian

Light Distribution

Ambient

LM-79 Lumens

744 lm

LM-79 Lumens per Watt

74 Lum/Watt

Mount location

Wall-Mount

Mounting for outlet box included

Backplate

Mounting Type

Wall Mount

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Bedroom
  • Home Theater

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Standard

UPC

785247247769

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

8 in x 3.625 in x 8 in

Height

8 in

Height to Center

4 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

3.625 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.12 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

10 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93131191