PROGRESS LIGHTING
Image of P5342-2030K9 Dome Collection One-Light LED Pendant
Image of P5342-2030K9 Dome Collection One-Light LED Pendant
Image of P5342-2030K9 Dome Collection One-Light LED Pendant
Discontinued
Clearance

Dome Collection One-Light LED Pendant

$293.00 USD
$403.26 USD
OR

Brand: Progress Lighting

Catalog ID: P5342-2030K9

Collection name: Dome LED

Product details

General

Can be mounted up or down

No

Catalog Number

P5342-2030K9

Category General

LED

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Antique Bronze, Painted Gold Inside

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Traditional

Light Source

LED

LM-79 Lumens

1086 lm

LM-79 Lumens per Watt

37.2 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.1

Starting Temperature - Minimum

-30 °C

Style

  • Mid-Century Modern
  • Urban Industrial
  • Modern

Sub Brand

Progress LED

Type

Pendant

UPC

785247202201

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 11.75 in

Height

11.75 in

Length

22 in

Length - Installed

131.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

9.68 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.242 A

Frequency Rating

60 Hz

Lamp Wattage

29 W

Lumens Per Watt

37.2 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93100087