PROGRESS LIGHTING
PROG_P810017_030-30_PRODIMAGE
PROG_P810017_030-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_edgelit_info_detailshot
+5
PROG_LED_CRI_ColorTemp_Info-Graphic

Everlume Collection 14" Edgelit Surface Mount

$125.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810017-030-30

Collection name:

Everlume

The P810017 Edgelit Flush Mount delivers a solution for both residential and commercial markets. The Edgelit technology provides a bright and evenly illuminated surface in a very slim profile. The integrated LED power supply does not protrude into the junction box, allowing for compatibility to 4" octagonal, 4" round shallow and 4" round PVC junction boxes. This surface mounted luminaire measures 14" in diameter with an overall height of 1". In addition, the P810017 is wet location rated, Title 24 – JA8 – 2016 listed, ENERGY STAR listed and is a cost effective solution for fire rated applications (when installed onto a fire rated junction box). The P810017 luminaire combines modern aesthetic, new technology, performance, cost and safety benefits.

  • Simple installation to steel mounting plate
  • Light weight polycarbonate luminaire construction
  • PMMA diffuser controls glare and provides an evenly illuminated surface
  • 1725 lumens (delivered), 90CRI, 3000K
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes)
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box and 4" round PVC j-box
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2016 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.

Product details

General

Can be mounted up or down

No

Catalog Number

P810017-030-30

Category General

Flush Mount

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum/Plastic

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

LM-79 Lumens

1725 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Closets
  • Pantry
  • Bedroom
  • Hall & Foyer
  • Kitchen

Socket Base Type - Main

Integrated

Spacing

1.24

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247225897

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 1.125 in

Height

1.125 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.1 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.168 A

Frequency Rating

60 Hz

Lamp Wattage

19.5 W

Lumens Per Watt

88 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Pallet Quantity

216

Resources

Instruction Sheet Number

93097173