PROGRESS LIGHTING
Image of P810032-028-30 Everlume LED 24-inch Satin White Modern Style Linear Ceiling Panel Light
Image of P810032-028-30 Everlume LED 24-inch Satin White Modern Style Linear Ceiling Panel Light
Image of P810032-028-30 Everlume LED 24-inch Satin White Modern Style Linear Ceiling Panel Light
Image of P810032-028-30 Everlume LED 24-inch Satin White Modern Style Linear Ceiling Panel Light
+2
Image of P810032-028-30 Everlume LED 24-inch Satin White Modern Style Linear Ceiling Panel Light

Everlume LED 24-inch Satin White Modern Style Linear Ceiling Panel Light

$153.01 USD
OR

Brand: Progress Lighting

Catalog ID: P810032-028-30

Collection name: Everlume

Incorporate a solution for both residential and commercial applications with the Everlume Collection 24-Inch Satin White Modern LED Linear Panel Light. The classic rectangular wrap is coated in a crisp satin white finish and offers a clean low-profile design. Hardware and fasteners are not visible after installation, providing a clean appearance. A frosted polycarbonate diffuser is lit by LEDs along the perimeter of the fixture. Light is diffused through a light guide, providing even illumination without dark spots.

  • Application: Incorporate a solution for both residential and commercial applications with the Everlume Collection 24-Inch Satin White Modern LED Linear Panel Light is ideal for any bathroom, laundry room, kitchen, walk-in closet, garage, or basement.
  • Styles: Perfect for contemporary, modern, traditional, and transitional style settings.
  • Finish: The classic rectangular wrap is coated in a crisp satin white finish and offers a clean low-profile design
  • hardware and fasteners are not visible after installation, providing a clean appearance.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Illumination: A frosted polycarbonate diffuser is lit by LEDs along the perimeter of the fixture
  • light is diffused through a light guide, providing even illumination, without dark spots.
  • Bulbs: For ideal illumination, 1 integrated LED is included (21w)
  • 3000K
  • 90CRI
  • 1587 delivered lumens
  • dimmable.
  • Dimensions: Measures 23-3/4-inch length by 11-15/16-inch width by 1-1/4-inch height.
  • Certifications: cCSAus damp location listed, meets California Title 24 JA8-2016.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P810032-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Wrap-Strip

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

1581 lm

LM-79 Lumens per Watt

76 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Backplate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bonus Room
  • Closets
  • Garage
  • Kitchen
  • Laundry
  • Pantry
  • Self-storage
  • Store Rooms
  • Utility
  • Work Areas

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247249169

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

23.75 in x 11.93 in x 1.242 in

Height

1.242 in

Length

23.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.1 lb

Width

11.93 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.363 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

20.6 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93130451