- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Farris Collection Three-Blade Carved Wood 60" Ceiling Fan
Item Added to Your Cart!
Farris Collection Three-Blade Carved Wood 60" Ceiling Fan
Farris Collection Three-Blade Carved Wood 60" Ceiling Fan
By Progress Lighting
$913.44 USD
Farris features three solid wood carved blades to form a sleek, modern design. The 60 in ceiling fan includes an integrated LED light kit that is removable to provide the option in non-illuminated applications. Oil Rubbed Bronze finish. A full function remote control with batteries is included, and the dual mount canopy accommodates flat or sloped ceilings.
- Three-blade, 60” fan includes an integrated LED light kit that is removable to provide the option in non-illuminated applications
- Powerful and quiet DC Motor
- Features Walnut finished blades
- Farris ceiling fan with a rich Oil Rubbed Bronze finish and Walnut finished blades
- Light kit blank cover plate included if light is not desired
- Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- The light kit contains a white opal polycarbonate shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI
- A full function six-speed remote with batteries and reverse direction control is included – and controls full range dimming and fan speed capabilities
- Farris ceiling fan adds form and function – by providing increased air circulation in rooms
- Oversized, texture die cast hanger ball reduces noise and wobble vibrations
- Ideal for Modern, Contemporary and Industrial settings
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
- Dual mount canopy that accommodates flat or sloped ceilings (sloped -13 degrees)
- Airflow: 7047 CFM*
- Energy consumption: 31 watts (excluding lights)*
- Efficiently: 224* * Fan on a downrod
- A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
- UL dry location listed
- Limited Lifetime Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Fan - Blade Pitch | 18 ° |
Fan - Blade finish | Walnut |
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Oil Rubbed Bronze |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Glass | White Opal Shatterproof |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 6 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Socket Type | integrated |
Style | Modern |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Propeller |
UPC | 785247230471 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 60 in x 60 in x 15.5 in |
Fan - Recommended room size | 401 |
Height | 15.5 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 19.8 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 224 |
EPACTenergy consumption watts | 31 |
Energy Efficient | No |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 10 |
Resource Links
Instruction Sheet Number | 93099665 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Finish Images
Please wait, preparing to download your file.