PROGRESS LIGHTING
Image of P250002-009-30 Farris Collection Three-Blade Carved Wood 60" Ceiling Fan
Image of P250002-009-30 Farris Collection Three-Blade Carved Wood 60" Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+14
Image of P250002-009-30 Farris Collection Three-Blade Carved Wood 60" Ceiling Fan

Farris Collection Three-Blade Carved Wood 60" Ceiling Fan

$913.44 USD
OR

Brand: Progress Lighting

Catalog ID: P250002-009-30

Collection name: Farris

Farris features three solid wood carved blades to form a sleek, modern design. The 60 in ceiling fan includes an integrated LED light kit that is removable to provide the option in non-illuminated applications. Brushed Nickel finish. A full function remote control with batteries is included, and the dual mount canopy accommodates flat or sloped ceilings.

  • Three-blade, 60” fan includes an integrated LED light kit that is removable to provide the option in non-illuminated applications
  • Powerful and quiet DC Motor
  • Features Gray Weathered Wood finished blades
  • Farris ceiling fan with Brushed Nickel finish and Gray Weathered Wood finished blades
  • Light kit blank cover plate included if light is not desired
  • Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal polycarbonate shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI
  • A full function six-speed remote with batteries and reverse direction control is included – and controls full range dimming and fan speed capabilities
  • Farris ceiling fan adds form and function – by providing increased air circulation in rooms
  • Oversized, texture die cast hanger ball reduces noise and wobble vibrations
  • Ideal for Modern, Contemporary and Industrial settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings (sloped -13 degrees)
  • Airflow: 7047 CFM*
  • Energy consumption: 31 watts (excluding lights)*
  • Efficiently: 224* * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250002-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

Grey Weathered Wood

Fan - Blade Pitch

18 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Opal Shatterproof

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Modern

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

integrated

Style

Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247230464

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 15.5 in

Fan - Recommended room size

401 ft²

Height

15.5 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

19.8 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

224 CFM/WATT

EPACTenergy consumption watts

31 W

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93099665

Media

Videos

play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS