PROGRESS LIGHTING
Image of P500320-031-30 Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light
Image of P500320-031-30 Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light
Image of P500320-031-30 Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light
Image of P500320-031-30 Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light
+3
Image of P500320-031-30 Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light

Geodesic LED Collection Matte Black Modern Style Large Hanging Pendant Light

$411.95 USD
OR

Brand: Progress Lighting

Catalog ID: P500320-031-30

Collection name: Geodesic LED

Product details

General

Can be mounted up or down

No

Catalog Number

P500320-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Mid-Century Modern

Light Distribution

Down

LM-79 Lumens

3373 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

Cable Suspension

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Ceiling Cable

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Spacing

1.23

Sub Brand

Progress LED

Type

Standard

UPC

785247243938

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

27.1 in x 27.1 in x 12.3 in

Height

12.3 in

Length

27.1 in

Length - Installed

103.8 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cables

Weight

0.7 lb

Width

27.1 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

38 W

Voltage Rating

120 V

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93125621