- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Glandon Collection 60" Six Blade Ceiling Fan
Item Added to Your Cart!
Glandon Collection 60" Six Blade Ceiling Fan
Glandon Collection 60" Six Blade Ceiling Fan
By Progress Lighting
$576.73 USD
The 60 inch Glandon ceiling fan features a 17W LED module (3000K color temperature) with a shatterproof white opal shade. With a sophisticated and modern design, Glandon has a dual mount system and comes with a hand held 3-speed remote control with full range dimming is included. It comes with reversible blades in driftwood and toasted oak.
- 60" Glandon six-blade indoor ceiling fan
- The 60" Glandon ceiling fan features a dimmable 17W LED module with a shatterproof white opal shade
- 3000K color temperature, 90CRI LED replaceable light module and 1400 lumens (source)
- Glandon ceiling fan features reversible Walnut/Driftwood blades with a Gilded Iron finish
- Beautiful and expansive in design, the 60" Glandon ceiling fan is ideal for use in large indoor spaces, such as great rooms, living rooms and other spacious areas
- A sophisticated and modern design, the 60" Glandon six-blade ceiling fan includes reversible blades that will complement any decor
- Glandon features a dual mount system to offer greater flexibility when installing - the fan can be installed on a flat or sloped ceiling
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
- Rated for indoor use, dry location listed
- Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
- A hand held 3-speed remote control with full range dimming is included.
- Remote control may be replaced by a P2630-30 wall control
- A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
- Can be used to comply with California Title 20.
- Can be used to comply with California Title 24.
- High Speed Energy Information: Airflow- 6036 cfm, Energy consumption- 84 watts (excluding lights), Airflow efficiency- 81 cfm/watt
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.2 Ah |
Battery Type | 9V type pp3 Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dimming Range | 10% |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Remote Control Reverse |
Finish Name | Gilded Iron |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Style | Transitional |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247222087 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 60 in x 60 in x 17.125 in |
Fan - Recommended room size | 401 |
Height | 17.125 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 26.46 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 81 |
EPACTenergy consumption watts | 84 |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 24 |
Resource Links
Instruction Sheet Number | 93089923 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
360° AR Enabled Model
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.