PROGRESS LIGHTING
PROG_P250021_028-30_hero_PRODIMAGE
PROG_P250021_028-30_hero_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7

Glenfalls Collection 5-Blade Reversible White 56-Inch AC Motor LED Transitional Ceiling Fan

$627.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250021-028-30

Collection name:

Glenfalls

Create a timeless, yet modern design with the Glenfalls Collection 5-Blade White 56-Inch AC Motor LED Transitional Ceiling Fan. Bright metallic accents on the blade arms and tips are coated in a beautiful black frame finish to complement the simulated wood blades with a crisp matte white finish.

  • Application: Create a timeless, yet modern design with the Glenfalls Collection 5-Blade White 56-Inch AC Motor LED Transitional Ceiling Fan ideal for any living room, bedroom, or bonus room.
  • Style: Perfect for transitional style settings.
  • Finish: Bright metallic accents on the blade arms and tips are coated in a beautiful black chrome finish to complement the simulated wood blades with a crisp matte white finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Remote: A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (24w max/2100 lumens per watt/120v/3000K). Dimmable.
  • Dimensions: Measures 56-inch diameter by 14-7/8-inch height.
  • Certifications: cULus dry location listed, meets California Title 24 JA8-2016.
  • Pairs With: Wi-Fi compatible with purchase of P2667-31.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250021-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

  • Downrod
  • Fan/Light Wall Control

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Fan - Blade finish

White

Fan - Blade Pitch

13 °

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

2100 lm

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Mounting Bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

Type

Standard

UPC

785247244515

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 14.87 in

Height

14.87 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

23.15 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.72 A

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

84

EPACTenergy consumption watts

86

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93133622

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
P250021-028-30 IMG_1086