text.skipToContent text.skipToNavigation

Globe LED Collection One-Light LED Pendant

By Progress Lighting 

Collection Name:  Globe LED

Catalog ID: P500147-109-30

By Progress Lighting
$146.74 USD
Collection Name:  Globe LED
Catalog ID:  P500147-109-30
Distinctive Classic globe pendants are accented by striking metal caps over an opal glass shade. This pendant is ideal for Modern, Mid-Century or Farmhouse interior design styles. These versatile pendants can be displayed singularly or in groupings of two or more by mixing and matching finish options and lengths to create custom lighting designs for the home. Complimented by a Brushed Bronze finish.
  • One-light 9-watt Globe LED cord-hung pendant
  • The cap holds a beautiful opal glass shade ready to emit gentle illumination.
  • A distinctive classic globe pendant is accented by a striking metal brushed bronze cap.
  • This versatile pendant can be displayed as a single fixture or in groups of two or more to create a custom lighting design for your home.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 8" diameter x 9 3/4" H
  • Overall length with cord is 122"
  • Uses one LED module (9w max).
  • Warm white 3000K lighting color and 90+CRI
  • Ideal for classic Mid-Century interiors or Farmhouse design styles
  • ENERGY STAR certified
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed
  • installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Base Type LED
Can be mounted up or down No
Color Gold
Color Generic Gold
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Glass Opal
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Module
Socket type material LED
Starting Temperature - Minimum -30 °C
Style
  • Mid-Century Modern
  • Farmhouse
Type Mini-Pendant
UPC 785247224449
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 8 in x 8 in x 9.75 in
Height 9.75 in
Length 8 in
Length - Installed 122 in
Overall Length with Overall Ht. W/Cord
Weight 3.3 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 47.2 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 36

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Globe P500147-109-30