- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Graceful Collection 54" 5 Blade Fan w/ LED Light
Item Added to Your Cart!
Discontinued
Graceful Collection 54" 5 Blade Fan w/ LED Light
Discontinued
Graceful Collection 54" 5 Blade Fan w/ LED Light
By Progress Lighting
$379.00 USD
$465.19
Refresh your living space with the crisp, clean style of the 54 inch Graceful fan. The stylish design comes with five reversible blades in medium cherry and silver in a Brushed Nickel finish. The five-blade fan features a white opal glass shade and a 17W dimmable LED module. A remote with batteries is included – and controls full range dimming and fan speed capabilities. LED source offers a 3000K-color temperature, energy savings and maintenance benefits for the home. Graceful also has a reversible motor that can be accessed via a manual switch.
- Five-blade 54" Graceful ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
- Graceful ceiling fan features reversible Medium Cherry/Silver blades with a Brushed Nickel finish
- Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- The light kit contains a white opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1500 lumens (source), 90+ CRI
- A remote with batteries is included - and controls full range dimming and fan speed capabilities
- Graceful features three speed remote control, manual reverse control
- Graceful ceiling fan adds form and function - by providing increased air circulation in rooms
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- UL dry location listed
- A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
- Mounting hardware is included
- Can be used to comply with California Title 20.
- Can be used to comply with 2016 Title 24 JA8
- High Speed Energy Information: Airflow- 4454 cfm, Energy consumption- 60 watts (excluding lights), Airflow efficiency- 74 cfm/watt
- Limited Lifetime Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.2 Ah |
Battery Type | 9V type pp3 Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90+ CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed Remote Control, Manual Reverse |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247211876 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 54 in x 54 in x 16.9 in |
Fan - Recommended room size | 400 |
Height | 16.9 in |
Length | 54 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 25.3 lb |
Width | 54 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 74 |
EPACTenergy consumption watts | 60 |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 20 |
Resource Links
Instruction Sheet Number | 93080994 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.