Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Catalog Number
P2540-3030K
Category General
Fans
Color
White
Color Generic
White
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
White
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED module
Lamp Type Basic
Solid State
Lifestyle
Mount location
Ceiling
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247211838
Warranty Length
Limited Lifetime warranty
Dimensions
54 in x 54 in x 15.5 in
Fan - Recommended room size
400 ft²
Height
15.5 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
25.4 lb
Width
54 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
17 W
Voltage Rating
120 V
Wire Length
80 in
Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
78
EPACTenergy consumption watts
66
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
Carton Quantity
1
Pallet Quantity
24
Instruction Sheet Number
93080990