PROGRESS LIGHTING
Image of P2540-14330K Harranvale Collection 54" 5 Blade Fan w/ LED Light
Image of P2540-14330K Harranvale Collection 54" 5 Blade Fan w/ LED Light
play
3D View
play
Harranvale P2540
+10

Harranvale Collection 54" 5 Blade Fan w/ LED Light

$416.57 USD
OR

Brand: Progress Lighting

Catalog ID: P2540-14330K

Collection name: Harranvale

This five-blade 54 inch Harranvale ceiling fan features an LED light, offering both form and function with energy- and cost-savings benefits. A white opal glass shade features a 17W, dimmable 3000K LED module. A remote with batteries is included – and controls full range dimming and fan speed capabilities. The Harranvale features a design that incorporates mixed metal design details that is very popular in today’s home decor. Featuring reversible blades in a Graphite finish with Brushed Nickel accents.

  • Five-blade 54" Harranvale ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Features Graphite/American Walnut reversible blades
  • Harranvale ceiling fan with Graphite finish and Brushed Nickel accents
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1500 lumens (source), 90+ CRI
  • A remote with batteries is included - and controls full range dimming and fan speed capabilities
  • Harranvale features three speed remote control, manual reverse control
  • Harranvale Collection ceiling fan adds form and function - by providing increased air circulation in rooms
  • The Harranvale features a design that incorporates mixed metal design details that is very popular in today's home decor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately.
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 5121 cfm, Energy consumption- 66 watts (excluding lights), Airflow efficiency- 78 cfm/watt
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P2540-14330K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Graphite
  • American Walnut

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED module

Lamp Type Basic

Solid State

Lifestyle

  • Global
  • Luxe
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Bohemian
  • Luxury
  • Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247211814

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

54 in x 54 in x 15.5 in

Fan - Recommended room size

400 ft²

Height

15.5 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

25.4 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

78

EPACTenergy consumption watts

66

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93080990

Resources and downloads

Media

Videos

play
Harranvale P2540
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model