PROGRESS LIGHTING
PROG_P3449_0930K9_PRODIMAGE
PROG_P3449_0930K9_PRODIMAGE
PROG_P3449_0930K9alt1_PRODIMAGE
PROG_P3449_0930K9alt2_PRODIMAGE
Discontinued
Clearance

Helm Collection Three-Light 18" LED Flush Mount

$259.00 USD
$598.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3449-0930K9

Collection name:

Helm LED

Helm is a uniquely styled series with design flexibility. This contemporary square fixture has an acrylic diffuser with architectural detail. Can mount to ceiling or wall. Three-light 18" LED fixture in Brushed Nickel. 3000K, 90+CRI 1,211 Lumens 71.2 lumens/watt per module (source).

  • Helm is a uniquely styled series with design flexibility.
  • This contemporary square fixture has an acrylic diffuser with architectural detail.
  • Can mount to ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P3449-0930K9

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman

Light Source

LED

LM-79 Lumens

1995 lm

LM-79 Lumens per Watt

39.4 Lum/Watt

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bedroom

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional
  • Craftsman

Sub Brand

Progress LED

Type

Wall or Ceiling Flush-Mount

UPC

785247188932

Warranty Length

5-year Limited Warranty

Dimensions

Depth

3.75 in

Dimensions

18 in x 18 in x 3.75 in

Gross Weight with Packaging

8.84 lb

Height

3.75 in

Height to Center

9 in

Length

18 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.27 lb

Width

18 in

Width Diameter Descriptor

sq.

Electrical Ratings

Amperage Rating

0.425 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

39.4 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

12

Resources

Instruction Sheet Number

93058230