text.skipToContent text.skipToNavigation

Hide-a-Lite 4 Collection 24V LED 2" Tape Lighting 3000K Undercabinet

by Progress Lighting 

Collection Name:  Hide-a-Lite 4

Catalog ID: P7042-30

This 24V LED 2" Tape Lighting 3000K is part of the Hide-a-Lite 4 Undercabinet system.

  • Lumen output comparable to 10W xenon or 20W halogen 4 to 6" off counter.
  • Energy saving up to 90% with look and feel of xenon or halogen.
  • Must use transformer P8683-31 to power system.
  • Undercabinet mount.
  • 3M adhesive backing and mounting clips standard.
  • Dimmable with a wide variety of incandescent and ELV dimmers.

$3.00 USD

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic White
Color Rendering Index (CRI) 85
Color Temperature 3000 K
Construction Material - Main Metal
Fan - Dual mount No
Finish Name White
Finish Type Painted
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location undercabinet
Mounting for outlet box included No
New Products No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main Integrated
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247189458
Warranty Length 5 year warranty

Dimensions

Dimensions 2 in x 0.625 in x 0.125 in
Gross Weight with Packaging 0.39 lb
Height 0.125 in
Length 2 in
Note Weight of fixture exceeds NEC limits No
Weight 0.33 lb
Width 0.625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 0.5 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 42000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 10 EA

Resources/Downloads