PROGRESS LIGHTING
PROG_P800022-031-CS_hero_PRODIMAGE
PROG_P800022-031-CS_hero_PRODIMAGE
PROG_P800022-031-CS_alt_PRODIMAGE
PROG_P800022-031-CS-185_Detail_1_PRODIMAGE
+10
PROG_P800022-031-CS-203_Detail_3_PRODIMAGE

Intrinsic Collection 4" Adjustable Eyeball 5-CCT Black Recessed Trim 

$61.60 USD

Brand:

Progress Lighting

Catalog ID:

P800022-031-CS

Collection name:

Intrinsic

The Intrinsic Collection 4in.Adjustable Eyeball 5-CCT Black Recessed Trim has a smooth metal frame and a 4 in. aperture, providing an elevated look. Coated in a classic black finish, the adjustable light source can be aimed to allow the trim to be used as a standard downlight, accent light, wall wash or sloped ceiling light. This unique design allows the adjustable light source to remain hidden within the trim, allowing for the cleanest appearance. An integrated ceiling pitch indicator easily adjusts the light to match the ceiling pitch. The 5-CCT selectable LED light engine offers flexibility in application, allowing for the choice of 5 different color temperatures: warm, soft, bright, cool or daylight.

  • Elevated design is ideal for commodity, contemporary, traditional, transitional and utilitarian settings.
  • Delivers adjustable downlight to bathrooms, bedrooms, bonus rooms, breakfast nooks, closets, dining rooms, garages, great rooms, halls and foyers, home theaters, kitchens, laundry rooms, living rooms, pantry, utility rooms, work areas and covered outdoor settings like sitting areas, patios and porches
  • Its clean profile is coated in a classic black finish allowing it to blend seamlessly into dark ceilings
  • Measures 5.71 in. diameter by 3.217 in. height
  • Adjustable light source can be aimed to allow the trim to be used as a standard downlight, accent light, wall wash or sloped ceiling light
  • Unique design allows the adjustable light source to remain hidden within the trim, allowing for the cleanest appearance. An integrated ceiling pitch indicator easily adjusts the light to match the ceiling pitch
  • 5-CCT selectable LED light engine offers flexibility in application, allowing for the choice of 5 different color temperatures: warm, soft, bright, cool or daylight. 8W integrated LED light source provides clean, bright light 801 lumens, 90 CRI, 2700K/3000K/3500K/4000K/5000K with long, 50,000 hours rated life
  • Features a cCSAus damp location rating for indoor and outdoor use. ENERGY STAR qualified, meets California Title 20
  • Easy installation to a 4inch recessed housing
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

2.19 in

Can be mounted up or down

No

Catalog Number

P800022-031-CS

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Black

Finish Type

Painted

Glass

Polycarbonate

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lifestyle

  • Commodity
  • Contemporary
  • Traditional
  • Transitional
  • Utilitarian

LM-79 Lumens

801 lm

LM-79 Lumens per Watt

100 Lum/Watt

Mount location

recessed housing

Mounting for outlet box included

Housing

Mounting Type

Ceiling In Recessed Housing

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Photocell

No

Post top fits standard

No

Power Source

Wired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Breakfast Nook
  • Closets
  • Dining Room
  • Garage
  • Great Room
  • Hall & Foyer
  • Home Theater
  • Kitchen
  • Laundry
  • Living Room
  • Pantry
  • Patio
  • Porch
  • Sitting Room
  • Utility
  • Work Areas

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247242443

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.71 in x 5.71 in x 3.217 in

Height

3.217 in

Length

5.71 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.61 lb

Width

5.71 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.081 A

Frequency Rating

60 Hz

Lamp Wattage

8 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

8

Resources

Instruction Sheet Number

93153599

Resources and downloads