Can be mounted up or down
No
Catalog Number
P500369-009-30
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Brushed Nickel
Finish Type
Anodized Aluminum
Fire Resistance
No
Fixture Type
Pendant
Glass
White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Ambient
LM-79 Lumens
1641 lm
LM-79 Lumens per Watt
60 Lum/Watt
Mount location
Ceiling Cord
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling Cord
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247262311
Warranty Length
5-year Limited Warranty
Dimensions
20 in x 20 in x 2.4 in
Height
2.4 in
Length
20 in
Length - Installed
100 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cables
Weight
4.18 lb
Width
20 in
Width Diameter Descriptor
dia.
Current Rating
0.22 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
27 W
Voltage Rating
120 V
Wire Length
96 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Pallet Quantity
36
Instruction Sheet Number
93157100