PROGRESS LIGHTING
PROG_P2568_0930Kamerican-walnut_PRODIMAGE
PROG_P2568_0930Kamerican-walnut_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+10
PROG_Downrod_Selection_Guide_detailshot
Discontinued
Clearance

Kudos Collection 52" Five Blade Ceiling Fan

$278.00 USD
$521.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2568-0930K

Collection name:

Kudos

This five-blade 52 inch Kudos ceiling fan features a clear Fresnel glass shade and reversible blades in american walnut and silver. Includes a remote control with batteries. The Kudos features a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.

  • 52" Kudos ceiling fan features five blades and a clear Fresnel glass shade
  • Reversible Silver/American Walnut blades and a Brushed Nickel finish
  • Includes a remote control with batteries that offers fan speed control and full range light dimming - comes with a convenient wall bracket for storage
  • The Kudos features a dual mount system to offer greater flexibility when installing
  • The 17W dimmable, 3000K LED module features 90CRI and 1400 lumens (source)
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Features roots in an industrial style and is suitable for transitional design styling
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Dry location listed
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 5160 cfm, Energy consumption- 60 watts (excluding lights), Airflow efficiency- 86 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2568-0930K

Category General

Fans

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Silver
  • American Walnut

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

Clear Fresnel

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Transitional
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247221554

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 17.625 in

Fan - Recommended room size

400 ft²

Height

17.625 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

23.16 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

86

EPACTenergy consumption watts

60

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93089927

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)