- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Kudos Collection 52" Five Blade Ceiling Fan
Item Added to Your Cart!
Discontinued
Kudos Collection 52" Five Blade Ceiling Fan
Discontinued
Kudos Collection 52" Five Blade Ceiling Fan
By Progress Lighting
$483.56 USD
This five-blade 52 inch Kudos ceiling fan features a clear Fresnel glass shade and reversible blades in walnut and cherry. Includes a remote control with batteries. The Kudos features a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.
- 52" Kudos ceiling fan features five blades and a clear Fresnel glass shade
- Reversible Walnut/Cherry blades and an Antique Bronze finish
- Includes a remote control with batteries that offers fan speed control and full range light dimming - comes with a convenient wall bracket for storage
- The Kudos features a dual mount system to offer greater flexibility when installing
- The 17W dimmable, 3000K LED module features 90CRI and 1400 lumens (source)
- Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- Features roots in an industrial style and is suitable for transitional design styling
- Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- UL Dry location listed
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 5160 cfm, Energy consumption- 60 watts (excluding lights), Airflow efficiency- 86 cfm/watt
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 13 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | Clear Fresnel |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Style | Transitional |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247221578 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 17.625 in |
Fan - Recommended room size | 400 |
Height | 17.625 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 23.16 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 86 |
EPACTenergy consumption watts | 60 |
Energy Efficient | Yes |
Industry Standard(s) | Title 20 |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 46000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93089927 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.