PROGRESS LIGHTING
PROG_P500321_031-30_hero_PRODIMAGE
PROG_P500321_031-30_hero_PRODIMAGE
PROG_P500321_031-30_hero-w-cable_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
+6
PROG_P500321-031-30_ICON

Kylo LED Collection One-Light Matte Black Modern Style Hanging Pendant Light

$130.68 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500321-031-30

Collection name:

Kylo LED

Manifest a futuristic effect with the Kylo LED Collection 1-Light Matte Black Frosted Acrylic LED Modern Hanging Pendant Light. Sleek metal light base coated in a beautiful brushed nickel finish and attached to a steel cable is sure to add drama to a room's design. Crisp frosted shade creates a seamless tube of illumination.

  • Application: Manifest a futuristic effect with the Kylo LED Collection 1-Light Matte Black Frosted Acrylic LED Modern Hanging Pendant Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek metal light base coated in a classic matte black finish and attached to a steel cable is sure to add drama to a room's design.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: Crisp frosted shade creates a seamless tube of illumination.
  • Bulbs: For ideal illumination, 1 integrated LED modules are included (6.5w)
  • 3000K
  • 90CRI
  • 420 delivered lumens.
  • Dimensions: Measures 4-3/4-inch diameter by 13-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of lighting fixtures.
  • Warranty: Our 5-Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500321-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Mid-Century Modern

Light Distribution

Ambient

LM-79 Lumens

420 lm

LM-79 Lumens per Watt

64 Lum/Watt

Mount location

Cable Suspension

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Cable

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Kitchen
  • Bar
  • Bedroom

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Standard

UPC

785247247646

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

1.8125 in x 1.8125 in x 13 in

Height

13 in

Length

1.8125 in

Length - Installed

132.625 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cables

Weight

1.28 lb

Width

1.8125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.06 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

6.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

180

Resources

Instruction Sheet Number

93125582