PROGRESS LIGHTING
PROG_P2592_3130K_PRODIMAGE
PROG_P2592_3130K_PRODIMAGE
play
3D View
play
+15
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Oriole Collection 60" Three-Blade Ceiling Fan with LED Light

$553.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2592-3130K

Collection name:

Oriole

This 60 inch Oriole three-blade ceiling fan is the perfect addition to garages, industrial shops or commercial buildings to distribute the right amount of air and keep the space cool and comfortable. Oriole contains an integrated 18W LED module, with an optional finishing cap offering the user the choice to install with or without the light kit. A remote control is included. A blank off plate to cover the light comes standard.

  • This 60” three-blade Oriole ceiling fan distributes the right amount of air to keep the space cool and comfortable
  • Black finish with Black ABS blades
  • This ceiling fan is the perfect addition to garages, industrial shops or commercial buildings to distribute the right amount of air and keep the space cool and comfortable.
  • Features 18W white shatterproof dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI with an optional finishing cap offering the user the choice to install with or without the light kit
  • A three-speed remote with batteries is included – and controls full range dimming and fan speed capabilities
  • Manual reverse switch for year round comfort
  • Ideal for Modern, Contemporary and Industrial settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings (sloped -18.5 degrees)
  • Airflow: 6466 CFM*
  • Energy consumption: 48 watts (excluding lights)*
  • Airflow efficiency: 134 cfm/watt*
  • * Fan on a downrod
  • A 1” x 4-1/2” downrod is included. Longer accessory downrods can be ordered separately
  • Sanford offers both form and function with energy and cost-savings benefits
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2592-3130K

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

Black

Fan - Blade Pitch

21 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Style

Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247230297

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 14.5 in

Fan - Recommended room size

401 ft²

Height

14.5 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.3 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Yes

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

134

EPACTenergy consumption watts

48

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93099659

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model